Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Emile Maurin 7510114

Expand Table
ES
1/5
Reference
REF
Matière
MAT
Dia. nominal
D [mm]
D1 [mm]
D2 [mm]
L [mm]
S [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
751015
Acier zingué
5
5.3
17
16
0.50
751016
Acier zingué
6
6.4
19
18
0.50
751018
Acier zingué
8
8.4
22
20
0.75
7510110
Acier zingué
10
10.5
26
22
0.75
7510112
Acier zingué
12
13.0
30
28
1.00
7510114
Acier zingué
14
15.0
33
28
1.00
7510116
Acier zingué
16
17.0
36
32
1.00
7510118
Acier zingué
18
19.0
40
36
1.00
7510120
Acier zingué
20
21.0
42
36
1.00
7510122
Acier zingué
22
23.0
50
42
1.00
7510124
Acier zingué
24
25.0
50
42
1.00
7510127
Acier zingué
27
28.0
58
48
1.60
7510130
Acier zingué
30
31.0
63
52
1.60
Show compressed display (13 products)
ShorttextArandela de seguridad con solapa - DIN 913 - Acero zincado blanco
Últimos cambios30.07.2020 06:54:39
Unidad

Clasificaciones

Standards

DIN-9x-93x-DIN 93 DIN 93